75A00-2
DISCONTINUED
Discontinued Product, Access Control Card Reader.
125 KHz high security, digitally encrypted, 26-Bit proximity card reader that connects to a serial port on a Leviton Omni or Lumina Home Control System. The reader has durable and scratch resistant polycarbonate housing. Full epoxy potting ensures successful operation even in harsh environments.Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 872257009163
Features & Benefits
- Each card/key is attached to a user code in the Leviton Omni or Lumina family controller which can be managed with specific privileges, based on time of day and day of week, and access can be restricted to specific readers
- Each swipe can perform as many actions as desired and these results can be customized by time of day, arming condition, or any other event the home control system is monitoring
- Because each card or key tag is tied to a specific user, all of the actions can also be customized for each individual user
- The reader incorporates an input for a push to exit button and an output for an electric door strike or magnetic lock
- It can be mounted to a door frame (mullion) or to any flat wall surface
- The two-color LEDs (green and red) and piezo sounder on the reader can be customized to provide individual feedback to the user
- Use either a standard credit card sized Access Control Card or the convenient Access Control Key tag to access the system. You can even remotely lock and unlock doors from your smartphone or tablet!
- Requires an Ethernet-enabled Omni or Lumina automation system with firmware version 3.0 or higher
- Leviton Part Number: AX752
Related Videos
Security & Automation – Security
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors