Loading...
Product added to your list. To view the list, Click Here

54504-2GY

15 Amp, 120/277 Volt, Toggle Framed 4-Way AC Quiet Switch, Commercial Spec Grade, Grounding, Side Wired, - Gray

Leviton’s Commercial Specification Grade switches are designed to offer outstanding reliability and top performance in commercial settings. Ideal applications include municipal facilities, government buildings, malls, department stores, hospital and health care facilities, office buildings, schools, colleges, universities, houses of worship and cultural institutions. Leviton offers a large selection of 15 and 20 Amp Commercial switches, available in a wide variety of colors, wiring options and other features.

Color: Gray

UPC Code: 078477125069
Country of Origin : Please Contact Customer Service

Product Information

  • Electrical Specifications

    Amperage : 15 A

    Dielectric Voltage : Withstands 1500V for 1 minute

    Max. Amperage : 12 Amp

    Temperature Rise : Maximum 30 degrees C rise

    Voltage : 120/277 VAC

  • AC Horsepower Ratings

    HP Rating : 1/2HP-120V 2HP-240V

  • Material Specifications

    Actuator Material : Polycarbonate

    Base Material : PBT

    Body Material : Thermoplastic

    Color : Gray

    Contacts : Silver-Cadmium .031 Thick

    Cover Material : Nylon

    Strap Material : Steel

    Terminal Screws : Steel 8-32

    Toggle : Polycarbonate

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 111 : File #152105

    NEMA : WD-1 & WD-6

    NOM : 057

    UL Fed Spec WS896E : File #E7458

    UL Standard : UL 20

    Warranty : 10-Year Limited

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 65°C

  • Product Features

    Color : Gray

    Device Type : Toggle Switch

    Feature 3 : Framed

    Function : 4-Way

    Grade : Commercial Specification Grade

  • Mechanical Specifications

    Product ID : Stamped on Strap

    Screw Terminal Torque : 14-18 in-lbs

    Terminal Accom. : 14-12 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Termination : Side Wire

Related Videos

Leviton Answer Series: Quickwire™ Terminations

Related Products