Loading...
Product added to your list. To view the list, Click Here

54504-2I

15 Amp, 120/277 Volt, Toggle Framed 4-Way AC Quiet Switch, Commercial Spec Grade, Grounding, Side Wired, - Ivory

Leviton's Commercial Grade switches are designed to offer outstanding reliability and top performance in commercial settings. Ideal applications include municipal facilities, government buildings, malls, department stores, hospital and health care facilities, office buildings, schools, colleges, universities, houses of worship, and cultural institutions.

Color: Ivory

UPC Code: 078477326503
Country of Origin : Please Contact Customer Service

Product Information

  • Electrical Specifications

    Amperage : 15 A

    Dielectric Voltage : Withstands 1500V for 1 minute

    Max. Amperage : 12 Amp

    Temperature Rise : Maximum 30 degrees C rise

    Voltage : 120/277 VAC

  • AC Horsepower Ratings

    HP Rating : 1/2HP-120V 2HP-240V

  • Product Features

    Color : Ivory

    Device Type : Toggle Switch

    Feature 3 : Framed

    Function : 4-Way

    Grade : Commercial Specification Grade

  • Material Specifications

    Actuator Material : Polycarbonate

    Base Material : PBT

    Body Material : Thermoplastic

    Color : Ivory

    Contacts : Silver-Cadmium .031 Thick

    Cover Material : Nylon

    Strap Material : Steel

    Terminal Screws : Steel 8-32

    Toggle : Polycarbonate

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 111 : File #152105

    NEMA : WD-1 & WD-6

    NOM : 057

    UL Fed Spec WS896E : File #E7458

    UL Standard : UL 20

    Warranty : 10-Year Limited

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 65°C

  • Mechanical Specifications

    Product ID : Stamped on Strap

    Screw Terminal Torque : 14-18 in-lbs

    Terminal Accom. : 14-12 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Termination : Side Wire

Related Videos

Leviton Answer Series: Quickwire™ Terminations

Related Products