Loading...
Product added to your list. To view the list, Click Here

Photocell, Low Voltage, 0-10V Dimming

ODC0P-D0W

Photocell, Dimming, Set/Off, Fade Rate: 3 Min (MFG Range 1-1600FC), Title 24 Compliant, ASHRAE 90.1 Compliant

The Leviton ODC0P-D0W is an interior low voltage photocell capable of continually dimming between 1-10VDC based on the amount of natural light contribution. It is a lowpower, high-sensitivity mini-daylight harvesting system for precise monitoring of either task or ambient light levels.

UPC Code: 078477705070
Country of Origin : China
RoHS Link: Yes

Product Information

  • Electrical Specifications

    Input Voltage : 12 - 24VDC

    Voltage Type : Low Voltage

  • Standards and Certifications

    FCC : Compliant

    Standards and Certifications : UL 916 Listed

  • Performance Specifications

    FCC : Compliant

    Foot Candle Level : 1-1,600 FC (10-16,000 LUX)

    Standards and Certifications : UL 916 Listed

  • Environmental Specifications

    Foot Candle Level : 1-1,600 FC (10-16,000 LUX)

    Operating Temperature : 0°C to 55°C

    Relative Humidity : 20% to 90% non-condensing

  • Product Features

    Operating Temperature : 0°C to 55°C

    Product Line : Photocell

    Product Type : Indoor Photocell

    Relative Humidity : 20% to 90% non-condensing

  • Dimmed lighting at a desired daylight design level offers greater energy savings and comfort and improved energy efficiency
  • Leviton-exclusive, patented Auto-Calibration™ eliminates the need for configuring labor costs during daylight harvesting configuration
  • Industry-exclusive fail-safe circuitry: in the event of product failure, return-to-closed feature causes the relay to default to ON which eliminates life safety concerns
  • Fade rate time setting 3-30 minutes
  • Controls 1-10V sinking ballast
  • No additional power supply required for 1-10V sinking operation
  • Dim to OFF — over DDL for 30 seconds then lights OFF
  • Test Mode — 30 second fade rate for 15 minutes then auto exit
  • Provides ultra-convenient, hands-free lighting control
  • Measures light from any source in the visible spectrum within a 60º cone at 8-12’ mounting height
  • Provides continual measurements to control the lighting
  • Photocell sensor Mounts on ceiling — surface mount or low-profile flush mount
  • LED status indicators for ease of installation