Loading...
Product added to your list. To view the list, Click Here

Photocell, Switching

ODC0P-S0W

Photocell, Switching, 1x Setpoint, Delayed Off Time: 10 Min (MFG Range 1-1600FC), Title 24 Compliant, ASHRAE 90.1 Compliant

Leviton’s ODC0P-S0W Switching Photocell is a sensor for precisely monitoring either task or ambient light levels. As a part of Leviton’s lighting system, the ODC0P-S0W works with other components to automatically set and adjust target light levels.

UPC Code: 078477670101
Country of Origin : China
RoHS Link: Yes

Product Information

  • Warranty

    Warranty : 5-Year Limited

  • Electrical Specifications

    Input Voltage : 12 - 24VDC

    Operating Temperature : 0°C to 55°C

    Relative Humidity : 20% to 90% non-condensing

    Voltage Type : Low Voltage

  • Standards and Certifications

    Listing : NOM

  • Product Features

    Color : White

    Foot Candle Level : 1-1,600 FC (10-16,000 LUX)

    Input Voltage : 12 - 24VDC

    Product Line : Photocell

    Product Type : Indoor Photocell

  • Environmental Specifications

    Color : White

    Foot Candle Level : 1-1,600 FC (10-16,000 LUX)

    Operating Temperature : 0°C to 55°C

    Relative Humidity : 20% to 90% non-condensing

  • Switched lighting at a desired Daylight Design Level offers greater energy savings and comfort while contributing to improved efficiency
  • Provides for ultra-convenient, hands-free lighting control
  • Lowers electric bills by reducing usage of lighting where ambient and/or artificial lights are also present
  • Measures light from any source in the visible spectrum within a 60º cone at 8-12 feet mounting height
  • Provides continual measurements and reports back to Switching Power Pack or Controller
  • Mounts on ceiling - surface mount or low profile flush mount
  • Auto-calibration for ease of configuration
  • LED status indicators for ease of installation

Related Videos

Installation and Setup of Low Voltage Photocells