Loading...
Product added to your list. To view the list, Click Here

Outdoor PIR Occupancy Sensor, 220-277VAC

PS200-70W

DISCONTINUED
1000W, 220-277 Volt AC, 50/60Hz, 10A Incandescent, 5A Ballasts, PIR, 200 Degree, 4000 Sq. Ft. Coverage, Outdoor Occupancy Sensor, Commercial Grade - White, Title 24 Compliant, ASHRAE 90.1 Compliant

Do you have a question about an
occupancy sensor or vacancy sensor?

Contact us to learn more.

Color: White

UPC Code: 078477496527
Country of Origin : China

Product Information

  • Standards and Certifications

    Listings : UL Listed and CSA certified (excludes PS200-70), UL 773 Enclosure Rating, meets ASHRAE Standard 90.1 requirements

    Title 24 Compliant : Yes

  • Warranty

    Warranty : 5-Year Limited

  • Performance Specifications

    Coverage (Sq.Ft.) : 4000.0

    Pattern : 200°

  • Electrical Specifications

    Frequency : 50/60Hz

    Neutral Wire Connection : Required

    Power Consumption : 230V - 2.5W (PS200); 277V - 3.0W (PS200)

    Voltage : 220-277 VAC

  • Type

    Product Type : Outdoor Motion Sensor

  • Mechanical Specifications

    Neutral Wire Connection : Required

  • Product Features

    Application : Parking areas, storage facilities, warehouses, loading docks, marinas, garages, walkways, campus grounds, meat lockers, walk-in refrigerators/freezers, and outbuildings

    Color : White

    Grade : Commercial

    Photo Cell : Ambient Override ON

    Product Line : PS200

    Protection : Surge Protected

    Sensor Technology : Passive Infrared (PIR)

    Sensor Type : Motion / Occupancy

    Time Delay : 20s-15m

  • Environmental Specifications

    Operating Temperature : -14° to 130°F (-10° to 55°C)

    Storage Temperature Range : 0° to 131°F (-17° to 55°C)