Loading...
Product added to your list. To view the list, Click Here

Strain Relief Grip, 0.94–1.25"

L8006-100

Strain Relief, I-Grip Connector, 0.94–1.25" (23.88–31.75MM)

  • Leviton wire mesh grips are built tough to provide the strength, reliability, and gripping force required for today’s demanding wire mesh applications
  • Strain relief grips are used to connect cable or flexible conduit to electrical enclosures and equipment and resist pull out
  • These grips reduce pulling tension, flexing, twisting, and bending that can cause system damage
UPC Code: 078477213506
Country of Origin : India
RoHS Link: Yes

Product Information

  • Mechanical Specifications

    Approx. Break Strength : 600 in (0 mm)

    Cable Range : 0.94–1.25" (23.88–31.75MM)

    Duty : Light

    Eye Type : I - Grip

    Mesh Length : 11.75 in (0 mm)

    Mesh Style : Closed

    Weave : Single

  • Product Features

    Device Type : I-Grip

  • Material Specifications

    Mesh Material : Galvanized Wire

  • Warranty

    Warranty : 1-Year Limited