Decora Telephone/Video Wall Jack Assembly, 6P4C + F, Screw Terminals, White
40159-W
Leviton's Telephone and Video Decora Wallplates are ideal where flush-mount telephone or video connection plates are needed. The Decora inserts support voice and video applications in NEMA openings where a Decora-brand look is desired. Durable video connection wallplates are available with a nickel-plated female-to-female 75 Ω F-Connector Coupler. The preassembled wallplate design provides quick and easy installation.
UPC Code: 078477397718
Country of Origin : United States
Product Information
Product Features
Color : White
Style : Decora
Type : Telephone & Video Wallplates
- The lead-frame 6P4C design improves reliability and provides a simple installation
- Mounts to single-gang backboxes or four-square boxes with appropriate user-provided reducer
- Includes mounting hardware with color matched faceplate screws
- Available as single-gang faceplate with two 6P4C or one 6P4C jack and one F-Connector Coupler
- ca2559623
- mx264947
- us7039183
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.