Decora Plus Rocker Switch
56081-2W
3 Amp, 24 Volt, Decora Plus Rocker, Double-Throw Ctr-OFF Momentary Contact, Single-Pole AC Quiet Switch, Commercial Grade, Self Grounding, Back & Side Wired, 10-Year Limited Warranty - White
Color: White
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477358146
Electrical Specifications
Amperage : 3 A
Grounding : Self-Grounding
Voltage : 24 VAC/VDC
Environmental Specifications
Operating Temperature : -40°C to 65°C
Material Specifications
Actuator Material : Polycarbonate
Base Material : Polyester
Body Material : Thermoplastic
Contacts : Silver-Alloy
Frame Material : Polycarbonate
Strap Material : Steel
Terminal Screws : Brass
Mechanical Specifications
Screw Terminal Torque : 14-18 in-lbs
Termination : Back or Side Wire
Product Features
Brand : Decora Plus
Color : White
Device Type : Rocker Switch
Feature : Momentary Contact CTR OFF
Function : Single-Pole Double-Throw
Grade : Commercial Specification Grade
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors