0RU Patch Cord Manager (bag of 2)
5RCMT-VFG
Mounts on the side of Leviton 1RU flush-mount enclosures or flat or angled panels to organize and protect patch cords. Retrofittable to install on existing 1RU flush mount enclosures or panels.
Color: Black
Country of Origin : Mexico
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477846346
RoHS Compliant : Yes
Features & Benefits
- Rigid fingers with cable retention feature to organize and protect patch cords
- Use on all Leviton flat or angled patch panels and flush mount enclosures
- 16-gauge steel, powder-coated black mounting bracket
- Shares existing rack unit and rack screws with the mounted enclosure or panel
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors