Loading...
Product added to your list. To view the list, Click Here

20 Amp, 250 Volt,2P 3W, Grounding Plug, Straight Blade, Yellow

620PV

20 Amp, 250 Volt, NEMA 6-20P, 2-Pole, 3-Wire Grounding Plug, Straight Blade - Yellow
UPC Code: 078477842553
Country of Origin : Mexico
NEMA 6-20P

Product Information

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 60°C

  • Mechanical Specifications

    Cord Range : .245 - .655

    Product ID : Ratings and NEMA I.D. permanently marked on device

    Terminal Accom. : 18-12 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

  • Electrical Specifications

    Amperage : 20 A

    Current Interrupting : Certified for current interrupting at full rated current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Grounding

    Pole : 2

    Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current

    Voltage : 250 VAC

    Wire : 3

  • Material Specifications

    Assembly Screws : Steel, Zinc Plated

    Blades/Contacts : Brass

    Body Material : PVC

    Color : Yellow

  • Product Features

    Color : Yellow

    Cord Range : .245 - .655

    NEMA : 6-20P

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File LR-406

    NEMA : WD-6

    NOM : 057

    UL498 : File E13393

    Warranty : 2-Year Limited