Decora Smart ELV/LED Phase Selectable Dimmer, Wi-Fi, Neutral Wire Required
D2ELV-1BW
Decora Smart Electronic Low Voltage/LED Phase Selectable Dimmer Switch, Wi-Fi. 600VA ELV, 300W LED, 300W CFL, 600W Incandescent/Halogen, wallplate included - White
BENEFITS
- Premium performance – compatibility across a broad range of ELV (Reverse Phase Dimming) and dimmable LED lights and fixtures (Forward or Reverse Phase Dimming)
- Create an elegant ambiance – set the mood for dinner, dim the lights to create a movie theatre experience, turn the lights down low to wind down for bedtime
- Know if lights are on and adjust whether at home, at work, or on vacation – control from anywhere
- Personalize lighting – customizable fade rates that gradually turn lighting on or off, or preset light level options to make sure lights always come on at the desired level
- Voice Control – works with Google Assistant, Amazon Alexa, and Apple Siri
- Automatic softer lighting at night – perfect in kitchens for a midnight snack or soft illumination to light the way, using My Leviton Night Setting
- Prevent flickering lights – settings to fine tune performance such as minimum dim/maximum bright settings and control timing
- Don’t worry about leaving lights on – auto-shutoff can turn lights off automatically on a timer in rooms such as the bedroom, living room, family room, dining room, and kitchen
- Make it look like someone’s home when away – turn on lights randomly for a lived-in look
- Control this dimmer from another wall location without additional wiring – pairs with DAWDC or DAWSC Anywhere Dimmer or Switch Companions
FEATURES
- Control a wide range of lighting – designed for use with ELV lighting out of the box to add smart dimming control to undercabinet, toe-kick, track, recessed, accent lighting or any application with electronic low voltage (ELV) fixtures
- Full range dimming – on/off and dim/bright control of dimmable ELV (Electronic Low Voltage), dimmable LED/CFL, Incandescent, and Halogen lighting
- The most connected – Works with Alexa, Google Assistant, Apple Home, SmartThings, Sonos, and Matter
- Let there be light – double press the top rocker to quickly snap on at maximum brightness; or double-press bottom rocker to snap OFF
- Easy Install – replaces an existing switch; wire leads and slim design make install a breeze
- Simple guided setup – works with the My Leviton app, create schedules, activities, lighting scenes and more
- Lights won’t glow when you turn the dimmer off – “Off Means Off” technology ensures low-wattage LED bulbs don’t glow in the off state
- One switch, many options – use as a dimmer switch or an on/off switch via non-dimmable bulb mode for non-dimmable LED or CFL lighting
- Single Pole or 3-Way – works with DD00R Wired Dimmer Companion, DD0SR Wired Switch Companion, DAWDC wire-free Anywhere Dimmer Companion, or DAWSC wire-free Anywhere Switch Companion
- Change the color – Change the dimmer faceplate color to black, gray, brown, light almond, ivory or white using DDKIT
TECH SPECS
- Requires 2.4 GHz Wi-Fi Network; No hub required with My Leviton app
- Requires Neutral Wire
- Rated for 120V, 60Hz: Electronic Low Voltage up to 600VA, Dimmable LED and CFL up to 300W, Incandescent and Halogen up to 600W
- Not for use with magnetic low-voltage lighting or motor loads
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477001196
Environmental Specifications
Operating Temperature : 0°C to 40°C
Product Features
Brand : Decora Smart Wi-Fi
Device Type : In-Wall Smart Dimmer
Grade : Residential
Hub Required : No
Electrical Specifications
Load Rating : 600VA ELV, 300W LED/CFL, 600W Incand/Halogen
Neutral Required : Yes
Termination : Wire Leads
Warranty
Warranty : One-Year Limited
Standards and Certifications
Standards and Certification : UL, FCC, CSA, NOM, Wi-Fi, Title 24, Matter
Material Specifications
Color : White
Optional Color Change Kits Available : Yes, DDKIT in Black, White, Light Almond, Ivory, Gray, and Brown
Strap Material : Metal
Features & Benefits
- Works with My Leviton, Amazon Alexa, Hey Google, Apple Home/Siri, SmartThings, Sonos, Matter
Patents
- CA2798964
- US9329607
- US8664886
- MX321054
- US10062528
- US10048653
- US9398667
- US9767973
- US11889314
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.