Loading...
Product added to your list. To view the list, Click Here

Smart Breaker Metering Accessory

LSBMA

Expand the remote monitoring capabilities of your Leviton Load Center to branch circuit breakers over 60A with the addition of a Smart Breaker Metering Accessory

  • INTUITIVE - My Leviton offers single app control of the control of the Leviton Smart Load Center and the Decora Smart™ Wi-Fi® product lines
UPC Code: 078477995099
Country of Origin : China

Product Information

  • Electrical Specifications

    Amperage : 15 A & 20 A

    Ordering Notes : 15 A or 20 A 1-pole breaker required for power supply

    Pole : 1

    Voltage : 120 VAC