Loading...
Product added to your list. To view the list, Click Here

Decora Smart Fan Speed Controller, Wi-Fi 2nd Gen, Neutral Wire Required

D24SF-1BW

Decora Smart Fan Speed Controller, single pole, 3-way, or multi-location when used with Wired Switch or Dimmer Companions or Wire-Free Anywhere Dimmer or Switch Companions. For use with overhead ceiling paddle fans not to exceed 1.5A maximum load, neutral wire required – White.

  • CONVENIENT: Automate fan control as part of a whole home Wi-Fi lighting and load control solution
  • CHOICE OF VOICE: Works with Hey Google, Amazon Alexa or Apple HomeKit/Siri
  • MY LEVITON APP: Automate fan control such as ON/OFF or speed adjustment at specific times of the day or at sunrise/sunset
  • CUSTOMIZABLE SETTINGS: Auto‐Shutoff Timer, Pre‐Set Speed or Return to Last Speed, Min/Max Speed, Status/Locator and Speed Level LED configuration
  • INTERNAL STORAGE: Settings and schedules are stored within fan controller and will run even during a temporary internet outage
  • 3-WAY/MULTI-LOCATION: Additional control with Wired Dimmer and Switch Companions or with Wire-Free Anywhere Dimmer and Switch Companions
UPC Code: 078477471432
Country of Origin : China

Product Information

  • Environmental Specifications

    Operating Temperature : 0°C to 40°C

  • Warranty

    Warranty : 2-Year Limited

  • Standards & Certifications

    Standards and Certifications : UL, FCC, CSA, NOM

  • Electrical Specifications

    Load Rating : 1.5A Fan Motor

    Neutral Required : Yes

    Termination : Wire Leads

    Voltage : 120 VAC

  • Material Specifications

    Color : White

    Optional Color Change Kits Available : Yes, DDKIT in White, Ivory, Light Almond, Gray, Black and Brown

    Strap Material : Metal

  • Product Features

    Brand : Decora Smart Wi-Fi

    Device Type : Fan Speed Controller

    Grade : Residential

    Hub Required : No

  • Quiet Fan Controller with 4‐forward fan speeds: max, high, medium, low, and off
  • Adjust the Fan Speed Controller using the My Leviton app, a schedule, by voice, or using the Apple Home app
  • Works with My Leviton, Amazon Alexa, Hey Google, HomeKit™/Siri, IFTTT, SmartThings™ and Schlage
  • Connects to Wi‐Fi; No hub or bridge required
  • Customization options including Auto‐Shutoff Timer, Pre‐Set Speed or Return to Last Speed, Min/Max Speed, Status/Locator and Speed Level LED configuration
  • Can be used in 3‐way or multi‐way applications when paired with DAWDC and DAWSC Wire‐Free Anywhere Companions or DD00R and DD0SR Wired Companions
  • Decora rocker with fan speed bar and vanishing indicator lights
  • Wire leads and a product depth of 1.31”
  • Requires a neutral wire for installation
  • Compatible with DDKIT color change kits in Ivory, Light Almond, Gray, Black, and Brown
  • Settings and schedules are stored within the device and schedules will run even during a temporary internet outage
  • Compatible with pull chain ceiling fans without electronic control, not to exceed 1.5A maximum load
  • Ideal for control of fans mounted on high ceilings
  • Not for use with exhaust type fans, lighting loads, or combined ceiling fan light kit
  • Ceiling fan light kits can be controlled separately by using the D26HD or DN6HD with MLWSB

  • ca2572204
  • ca2798964
  • mx321054
  • us10048653
  • us10062528
  • us7683755
  • us8664886
  • us9329607
  • us9398667
  • us9767973

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos