Loading...
Product added to your list. To view the list, Click Here

Decora Smart Motion Sensing Dimmer Switch, Wi-Fi 2nd Gen, Neutral Wire Required

D2MSD-1BW

Decora Smart Wi-Fi (2nd Gen) Motion Sensing Dimmer, 180° PIR field-of-view, up to 900 sq. ft. of motion coverage, supports both occupancy and vacancy modes of operation, single pole or 3-way when used with Wired Switch or Dimmer Companion or Wire-Free Anywhere Dimmer or Switch Companion. 300W LED/CFL, 450W Incandescent/Halogen, 450VA Magnetic Low Voltage, neutral wire required - White

  • ULTIMATE CONVENIENCE: Provides the benefits of a smart dimmer plus hands-free control with built-in motion detection
  • MY LEVITON APP: Easy set up and adjustment of schedules, motion sensor and dimmer settings, and remote control of lighting
  • FULL RANGE DIMMING: Custom app settings for preset light levels, fade rates and bulb types
  • CHOICE OF VOICE: Works with Hey Google, Amazon Alexa or Apple HomeKit/Siri
  • UNIQUE, CUSTOMIZABLE SETTINGS: Motion snooze, night preset levels, guidelight, and room occupancy
  • 3-WAY/MULTI-LOCATION: Additional control with Wired Dimmer and Switch Companions or with Wire-Free Anywhere Dimmer and Switch Companions
UPC Code: 078477172582
Country of Origin : China

Product Information

  • Electrical Specifications

    Load Rating : 300W LED/CFL, 450W Incand/ Halogen, 450VA MLV

    Neutral Required : Yes

    Termination : Wire Leads

    Voltage : 120 VAC

  • Environmental Specifications

    Operating Temperature : 0°C to 40°C

  • Product Features

    Auto-ON/Auto-OFF : Yes

    Brand : Decora Smart Wi-Fi

    California Title 24 : Yes

    Coverage (Sq.Ft.) : 180°, 900 Sq. Ft

    Device Type : In-Wall Dimming Sensor

    Grade : Residential

    Hub Required : No

    Sensor Technology : Passive Infrared

    Sensor Type : Occupancy, Vacancy

  • Warranty

    Warranty : Two-Year Limited

  • Standards and Certifications

    Standards and Certification : UL, FCC, CSA, NOM, NEMA SSL 7A, Title 24

  • Material Specifications

    Color : White

    Optional Color Change Kits Available : No

    Strap Material : Metal

  • Control your lights from anywhere using the free My Leviton app for iOS and Android, no hub required
  • Simplify control of your home – hands-free lighting control with automatic ON/OFF, Dim/Bright control, built-in motion and ambient light detection, or schedule lights and connected loads to dim/brighten or turn ON/OFF at specific times or based on sunrise/sunset
  • Schedules are stored within the device and will run during a temporary internet outage
  • Works with My Leviton, Amazon Alexa, Hey Google, HomeKit/Siri, IFTTT, SmartThings, Schlage
  • Connects to Wi-Fi; No hub required
  • Requires a neutral wire for installation
  • Full Range dimming performance with LED, CFL, Incandescent, Halogen and Magnetic Low Voltage bulbs
  • Custom settings in the My Leviton app for preset lighting levels, fade rates, bulb types and more including ON/OFF control of non-dimmable bulbs, such as fluorescent loads in garages or basements
  • Motion Detection - 180° PIR sensor field-of-view; up to 900 sq. ft. major motion coverage
  • Support for Occupancy and Vacancy Mode with the ability to change modes at the device or by using the My Leviton app
  • Ease of installation with a product depth of 1.3” and wire leads
  • Off Means Off – Low-wattage LED bulbs always turn completely off
  • Supports 3-Way/Multi-location with Wired Companions or Wire-Free Anywhere Companions
  • Using My Leviton, control up to 99 devices, 50 rooms,
  • 50 activities, and 50 schedules per residence and  up to 20 residences per account

  • ca2572204
  • ca2708330
  • ca2798964
  • mx315382
  • mx321054
  • us10048653
  • us10062528
  • us7683755
  • us7924155
  • us8664886
  • us8981299
  • us9329607
  • us9767973

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos