Loading...

Decora Smart Switch Companion for Multi-Location Switching, 120VAC, 60Hz

DD0SR-1Z

The Decora Smart Switch Companion is designed for use in a multi-location application only and must be used with a Leviton Decora Smart or Decora Digital switch, dimmer or fan speed control allowing the lighting or fan to be controlled from more than one location. Its stylish look is compatible with Leviton’s other Decora devices and wallplates (sold separately). White face assembled on device with ivory and light almond face plates included. Change the color of the switch at any time by ordering a new face plate color change kit (DDKIT-S). Face plate colors include white, ivory, light almond, gray, black and brown

  • PRACTICAL – Turn lights or fan on/off from multiple locations
  • VERSATILE – Can use in 3-way or up to 9 additional locations when used with primary Decora Smart (Z-Wave, Wi-Fi, Zigbee, HomeKit) OR Decora Digital switches, dimmers, or fan speed controls
  • FLEXIBLE – Alternative wiring method available for applications where a neutral wire is not present (see product instruction sheet)
  • STYLISH – Modern appearance that coordinates with other Leviton Decora devices
  • CONVENIENCE - Change the switch faceplate color to black, gray, brown, light almond, ivory or white using DDKIT-S

Color: White, Ivory, Light Almond

Country of Origin : China

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477728574

  • Product Features

    Action : Rocker Switch for ON/OFF

    Available Colors : White-W, Ivory-I, Light Almond-T, Gray-G, Black-E, Brown-B

    Brand : Decora Digital, Decora Smart

    Color : White, Ivory, Light Almond

    Color Change Kit : DDKIT-S

    Feature : 3-way or Up to 9 Location Applications

    Grounding : Grounding

    Light : None

    Pole : 3

    Standards and Certifications : CSA, NOM

    Style Name : Decora

    Termination : Side

    Torque Range : 14 – 18 in.-lbs

    Type : Companion Device

    Voltage : 120 VAC

    Wallplate : Order Separately

    Warranty : 5-Year Limited

    Wiring Notes : Neutral or load side required. For use with 120VAC applications only

Features & Benefits

  • The Decora Switch Companion must be used with a primary Decora Smart (Wi-Fi, Z-Wave, HomeKit or Zigbee) or Decora Digital switch, dimmer or fan speed control
  • For 120VAC applications
  • For use in 3-way or up to 9 additional locations
  • Neutral wire or load side required for installation
  • White face assembled on device, Ivory and Light Almond faces included
  • Change the switch faceplate color to black, gray, brown, light almond, ivory or white using DDKIT-S

Patents

  • US8944859

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leviton Presents: How to Install a Leviton Decora Smart or Decora Digital 3-way Switch or Dimmer

How to Install a Decora Digital/Decora Smart Coordinating Switch Remote

Leviton Project of the Month - Motion Sensors

Leviton Presents: Decora® Smart Dimmer and Switch Companion Devices

Leviton Answer Series - How to adjust your Motion Sensor

Leviton Answer Series - All about Lighting Controls

Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications