Loading...

Decora Smart HomeKit 600W Dimmer

DH6HD-1BZ

DISCONTINUED Suggested Replacement SKUs:

Decora Smart with HomeKit Technology 600 Watt Dimmer. Change the dimmer faceplate color to black, gray, brown, light almond, ivory or white using DDKIT

Leviton’s Decora Smart™ accessories with HomeKit™ technology are designed to streamline home control using HomeKit-enabled accessories. Apple® HomeKit technology provides an easy, secure way to control HomeKit-enabled accessories using Siri® voice control on your iPhone®, iPad® or iPod touch®. After installing your Decora Smart™ Dimmer, configure it from the Leviton Decora Smart Home app with just a few simple steps. The free Leviton app provides control of connected loads, grouping into rooms and zones for easy control, as well as access to customizable lighting control settings including fade rate, minimum/maximum brightness, LED response activity, bulb type selection and more. Multi-location (3-way) dimming is achieved using up to 4 remote units, DD00R-DLZ. Decora Smart devices are designed for countries which follow NEMA standards including the United States, Canada and parts of South America. Have Questions? Search the knowledge base.

UPC Code: 078477766620
Country of Origin : China

Product Information

  • The Decora Smart Dimmer is HomeKit-enabled using Wi-Fi technology for residential applications
  • No Hub Required for local app control
  • Decora Smart Home app provides control over connected lights – dim/brighten your lights individually or turn off an entire room at once
  • Use Siri® on your iPhone, iPad or iPod touch to turn lights on/off or dim with just your voice
  • Over The Air (OTA) firmware updates via Leviton Decora Smart Home App
  • White and Light Almond color faces included
  • Change the dimmer faceplate color to black, gray, brown, light almond, ivory or white using DDKIT
  • Rated for dimmable CFL and LED loads up to 300W
  • Rated for incandescent loads up to 600W
  • Soft fade on/off
  • On/off LED (bottom) and Brightness Level LED (left side)
  • Multi-location (3-way) dimming is achieved using up to 4 remote units, DD00R-DLZ.
  • Hot, neutral, load and ground required for installation and traveler for muilti-switch applications optional.
  • 5 Year Limited Warranty

Related Videos

Leviton Decora Smart™ - Smart Home Products
Leviton Presents: How to Install Decora Smart 600W Dimmer: DZ6HD, DW6HD, DH6HD
Leviton Presents: How to Install a Leviton Decora Smart or Decora Digital 3-way Switch or Dimmer

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications