Decora In-Wall Combination Humidity Sensor and Fan Control with Light Switch, 1/4 HP, Residential Grade, Single Pole/Single Pole
DHD05-1LW
Decora Combination Humidity Sensor and Fan Control with Light Switch, single pole. Fan Load (Blue Wire): 1/4 HP Fan, 300W LED/CFL, 600W Incandescent/Halogen, 400VA MLV/ELV. Light Load (Red Wire): 150W LED/CFL, 250W Incandescent/Halogen, 200VA MLV, 250VA ELV, 2A Resistive. Can be installed with or without a neutral wire, wallplate sold separately. Can be used to comply with the requirements of 2019 and 2022 California Title 24, Part 6, Indoor Air Quality and Mechanical Ventilation, 2019 and 2022 CALGREEN, Part II, Indoor Air Quality and Exhaust and meets requirements of ASHRAE 62.2 – White
- CONVENIENT – automatically turns bath or ventilation fan on/off
- EASY TO INSTALL – slim profile fits in most wallboxes
- FLEXIBLE – can be installed with or without a neutral wire
- VERSATILE – Use to replace an existing combination switch controlling the fan and another load, such as lights or heat lamps.
- PRACTICAL – perfect for bathroom, basement, laundry room and spa
Color: White
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477472583
Product Features
Adjustment : Programmable
Color : White
Device Type : Sensor
Grade : Residential
LED Color : Green and Red
Load Rating : 600W Incandescent, 300W LED/CFL, 400VA ELV, 400VA MLV, 1/4th HP Motor
Neutral : Optional
Sensor Type : Humidity
Style Name : Decora
Switch : Relay
Switch Type : Single-Pole
Time Delay : 10, 20, 30 or 45 minutes
Voltage : 120 VAC
Wallplate : Not Included
Warranty : 5-Year Limited
Wiring : Ground or Neutral Required
Features & Benefits
- Ideal for Bathroom, basement, laundry room and home spa
- Replaces a combination switch for separate control of fan and lighting
- Automatically detects excess humidity in a room and activates the ventilation fan to lessen condensation which helps reduce mold and mildew
- Helps reduce energy usage by automatically operating the fan only when needed
- For use with ventilation fans up to ¼ HP
- Compatible with LED, CFL, Incandescent, Halogen, MLV and ELV lighting loads
- Can be connected to Neutral wire if Neutral is present in the wallbox; or to Earth ground if no Neutral wire is present in the wallbox
- Microprocessor control with digital sensing technology
- Zero Cross turn-on technology extends the life of switching relays
- Advanced sensing enhances detection when the room is occupied and minimizes false triggers when unoccupied
- Operating Modes for bath fan, air cycle and humidistat
- Test mode to help with sensor placement and setting adjustments
- Can be used to comply with the requirements of 2019/2022 California Title 24, Part 6, Indoor Air Quality and Mechanical Ventilation
- Complies with the requirements of 2019/2022 CALGREEN, Part II, Indoor Air Quality and Exhaust
- Meets requirements of ASHRAE 62.2
- Color change kits are available in Black, Brown, Gray, Ivory, Light Almond and White (DHDKT-00x)
- Five-Year Limited warranty
Patents
- US12074436
- US11815868
- US11264189
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.