Loading...

Decora Smart Wi-Fi 15A Switch

DW15S-1BZ

DISCONTINUED Suggested Replacement SKUs:

Leviton Decora Smart Wi-Fi 15A Universal LED/Incandescent Switch. Works with Amazon Alexa and Google Assistant, No Hub Required. Change the switch faceplate color to black, gray, brown, light almond, ivory or white using DDKIT-S.

Control connected loads and lights from anywhere using Wi-Fi, an internet connection and the free My Leviton app; that is all you need, no hub required. Simplify control of the residence - schedule lights and connected loads to turn on/off at specific times or based on sunrise/sunset, easily group smart devices into rooms, and create scenes to activate multiple lights at once. Supports LED and CFL technologies up to 600 Watts along with support for legacy incandescent lighting loads up to 1800 Watts, along with support for Fluorescent, Resistive, and Motor loads. Multi-location (3-way) switching is achieved using DD0SR-1 Coordinating Remote (no LED indicator) or DD0SR-DLZ Matching Remote (with LED indicator).Decora Smart devices are designed for countries which follow NEMA standards including the United States, Canada and parts of South America. Have Questions? Search the knowledge base.

Color: White

Country of Origin : China

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477796436

  • Product Features

    Amperage : 15 A

    Color : White

    Hub Required : No Hub Required

    Ordering Notes : Wallplate Sold Separately

    Product Line : Decora Smart

    Smart Home Protocol : Wi-Fi

    Torque Range : 14 – 18 in.-lbs

    Type : Switch

    Voltage : 120/277 VAC

    Warranty : 5 Year Limited

    Works With : Alexa, Google Home, SmartThings, Nest, Ring

Features & Benefits

BENEFITS

  • Control your lights from anywhere using the free My Leviton app for iOS and Android, no hub required
  • Voice Control using Amazon Alexa and Google Assistant devices (sold separately)
  • Simplify control of your home - schedule lights and connected loads to turn on/off at specific times or based on sunrise/sunset, easily group your smart devices into rooms, and create scenes to activate multiple lights at once
  • Designed and engineered in USA; the complete solution (hardware, app and cloud) is manufactured by Leviton
  • 5 Year Limited Warranty.

FEATURES

  • White and Light Almond color faces included
  • Change the switch faceplate color to black, gray, brown, light almond, ivory or white using DDKIT-S
  • Rated for CFL and LED loads up to 600W
  • Rated for incandescent loads up to 1800W
  • Multi-location (3-way) switching is achieved using DD0SR-1 Coordinating Remote (no LED indicator) or DD0SR-DLZ Matching Remote (with LED indicator)
  • Hot, neutral, load and ground required for installation and traveler for muilti-switch applications optional
  • Control up to 99 devices, 50 rooms, 50 activities, and 50 schedules per residence and up to 20 residences per account
  • DW15S-1RZ is an identical product in larger retail packaging.

Patents

  • US11889314

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leviton Decora Smart™ - Smart Home Products

Leviton Presents: How to Install Decora Smart 15A Switch: DZ15S, DW15S, DH15S

Leviton Presents: How to Set Up the Decora Smart with Wi-Fi App for Android and iOS

Leviton Presents: How to Use the Decora Smart with Wi-Fi App to Create Schedules and Activities

Leviton Presents: How to Install a Leviton Decora Smart or Decora Digital 3-way Switch or Dimmer

Automate your lights with a Leviton Timer Switch

Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications