Decora Smart Voice Dimmer Switch with Amazon Alexa Built-in, Wi-Fi 1st Gen, Neutral Wire Required
DWVAA-1BW
The Decora Smart™ Voice Dimmer with Amazon Alexa Built-in combines easy Wi-Fi lighting with the convenience of the Amazon Alexa voice assistant in a single, sleek device built into your home.
- Dimmer: Full range dimming performance, scheduling, and Alexa built-in. Declutter your home – No Hub required
- Ask Alexa: With Alexa built-in you can ask your Leviton Voice Dimmer to dim and brighten lights, listen to the news, play music, get the weather, control smart home devices, and more. No additional Alexa device needed
- Works with My Leviton App: Schedule your lights to turn on when you want them, including sunrise/sunset, easily create fun lighting scenes, and control from anywhere
- Works with advanced: Works with Alexa, Google Assistant, IFTTT, and more; Utilize auto-shutoff in closets, hallways and bathrooms; Vacation mode / randomization creates a lived-in look
- Easy install: Requires neutral wire; Rated for dimmable LED loads up to 300W; Multi-location (3-way) dimming - add up to 4 remote units (DD00R or DD0SR)
- Supports streaming: audio from Amazon Music, Pandora, iHeartRadio, TuneIn, and Audible
- Vacation Mode and Auto-Shutoff features: Users can randomize their lighting for a lived-in look while away or set their Voice Dimmer to automatically turn off the lights after a preset amount of time
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477988978
Electrical Specifications
Load Rating : 300W LED/CFL, 300W Incand/ Halogen
Neutral Required : Yes
Termination : Wire Leads
Voltage : 120VAC, 50/60Hz
Material Specifications
Color : White
Strap Material : Metal
Product Features
Brand : Decora Smart Wi-Fi
Device Type : In-Wall Smart Dimmer
Grade : Residential
Hub Required : No
Standards and Certifications
Standards and Certification : UL, FCC, CSA, NOM
Warranty
Warranty : Two-Year Limited
Features & Benefits
- FULL RANGE DIMMING – Best-in-class dimming performance with custom settings in the My Leviton app for preset lighting levels, fade rates, bulb types and more
- SINGLE POLE OR 3-WAY/MULTI-LOCATION – Control the same lights from multiple locations using either the Decora Digital™ DD00R for remote dimming or the DD0SR for remote switching
- INTEGRATED SPEAKER AND MICROPHONE ARRAY – Provides far-field voice voice recognition and acoustic performance in a small package
- OFF MEANS OFF – Ensures low-wattage LED bulbs always turn off
- LANGUAGE SUPPORT – Alexa interaction in English, Spanish, and French
- Control up to 99 devices, 50 rooms, 50 activities, and 50 schedules per residence and up to 20 residences per account.
BENEFITS
- SMART HOME – Control compatible devices such as lights, thermostats, TVs, locks, and other smart products
- NEWS and INFORMATION – Ask Alexa for your flash news briefing, sports updates, and weather reports
- TIMERS and ALARMS – Use Alexa to start a timer when cooking in the kitchen or set an alarm to wake up in the morning
- ANNOUNCEMENTS – Have Alexa announce important messages across all compatible Alexa devices in your home
- MUSIC – Use Alexa to play music from a variety of music services
- GAMES – Bring out Alexa’s fun side by asking her to play a game or tell a joke
- Works with Samsung SmartThings and Schlage Wi-Fi locks
Patents
- US11513764
- MX59198
- US11889314
- USD883234
- CA187449 Ⓓ LEVITON
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.