Decora Preset Resistive/Inductive 15 Minute Countdown Timer
LTB15-1LZ
Decora Countdown Timer, 120VAC, 60Hz, 1800W Incandescent, 600W CFL, 5A LED, 20A Resistive/Inductive, 1HP, Single pole, 3-way or more locations (with VP0SR). Has four preset buttons for 2 minute, 5 minute, 10 minute and 15 minute countdown timers. Neutral required - White, with Ivory and Light Almond color change kits included.
The LTB15-1LZ, Leviton Decora Timer Switch offers advanced features, superior accuracy and contemporary aesthetics. It provides convenient timed control of lighting and motor loads in homes, offices, schools, libraries and other small commercial applications. It is ideal in automating control of heat lamps, hot tubs, attic and exhaust fans. This timer allows users to simply press and hold the top button to initiate override or press and hold two buttons to convert the 15-minute timer into other available time intervals. It has soothing green LED locator lights and offers three colors in one box, plus single pole or 3-way capability (with VP0SR).
Color: White, Ivory, Light Almond
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477459201
RoHS Compliant : Yes
Product Features
Color : White, Ivory, Light Almond
Feature : Single-Pole and 3-Way with a Vizia + Switch Remote
Ordering Notes : Wallplate Sold Separately
Pole : 1
Preset : Yes
Type : Decora Preset Countdown Timer
Voltage : 120 VAC
Warranty
Warranty : 5-Year Limited
Features & Benefits
- Easy operation with four preset buttons and one "OFF" button
- 1800 Watt Incandescent, 600W CFL, 5A LED, 20Amp Resistive/Inductive, 1 Horsepower at 120 volts
- Simple press and hold override function
- Flexibility to convert the 15-minute timer to other available timer intervals
- Single pole and 3-way with a Vizia + Switch Remote (VP0SR)
- Three colors in one box: White, Ivory and Light Almond
- Soothing green LEDs
Related Videos
Leviton Presents How to Install Electronic Timer Switches
Leviton Answer Series All about Timers
Leviton Answer Series - All about Lighting Controls
Automate your lights with a Leviton Timer Switch
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors