Loading...

Floor Boxes by Leviton Manufacturing

A complete solution for power, data & AV

Concrete floor box located in crowded airport

From wood frame construction to concrete pours, our floor boxes offer a full portfolio of products to satisfy the needs of commercial applications. Accommodating data, AV and power connectivity where it's needed most, we provide an all encompassing solution down to the devices inside the box. Our floor box systems are easy to install and built to last, making them a superior choice for commercial settings.

Power Where You Need It Most

Flexible Connectivity

Support power, data, and AV in a single location, allowing easy access exactly where work happens—ideal for offices, conference rooms, retail, and more

Clean, Integrated Design

Recessed, flush-to-floor options and low-profile covers keep spaces looking organized while reducing visible cabling and clutter

Built for Durability

Heavy-duty materials and solid cover designs are engineered to withstand foot traffic and demanding commercial environments

Commercial Floor Box Family

Products

YouTube Video

Related Products


Floor Box Knowledge Center

Frequently Asked Questions

A floor box is an electrical enclosure installed in the floor that provides access to power, data, and AV connections where wall outlets aren’t practical. They are commonly used in open spaces to bring connectivity directly to where it’s needed, such as desks, conference tables, or retail displays.

Floor boxes are installed in commercial environments like offices, conference rooms, retail spaces, hospitality settings, and education facilities. They are ideal for open floor plans where access to wall outlets is limited or impractical.

Floor boxes are not required by the NEC. However, they are often used to help meet receptacle spacing requirements, such as NEC 210.52(A), which states that no point along a wall line can be more than 6 feet from a receptacle. In open areas where wall outlets are not accessible, floor boxes can help satisfy this requirement. When installed, they must comply with NEC rules for listed floor boxes and applicable protection requirements.

Yes, many floor box solutions are designed for retrofit installations, including pop-up and poke-through styles. Installation methods depend on floor type and access (e.g., wood frame vs. concrete slab).

Not all floor boxes are waterproof; only those specifically rated for damp or wet locations are designed to handle moisture exposure. Some Leviton floor box covers meet scrub water tests or offer protection against water spray when closed.

Selection depends on floor type (concrete, wood, raised access), application (power, data, AV), and environmental conditions. You should also consider capacity, adjustability, and whether the installation is new construction or retrofit.

Yes, many floor boxes support both power and low voltage data/AV in the same enclosure. They often include internal dividers to separate and protect different wiring types.

Yes, there are floor boxes specifically designed for concrete pours, wood frame construction, and even raised access floors. Each type is engineered for proper installation and durability based on the flooring system.

A furniture feed floor box is designed to route cables directly from the floor into furniture like desks or conference tables. This allows for clean cable management and power/data access without exposed cords.

A pop-up floor box is a low-profile unit that stays concealed when not in use and pops up to provide access to outlets when needed. This design enhances aesthetics while maintaining convenient power access in open spaces.

Installation typically involves mounting the box into the floor (concrete pour or subfloor cutout), connecting conduit, and leveling the assembly. After flooring is finished, wiring devices and cover plates are installed according to manufacturer instructions.

A poke-through floor box routes power and data through a cored hole in a concrete slab to serve spaces below. It’s commonly used in multi-story buildings to connect floors without surface wiring.

Capacity depends on the box size and configuration, with options ranging from single receptacles to multi-gang power and data combinations. Many systems are modular to support different device layouts.

Only floor boxes specifically rated for wet or outdoor locations should be used outside. These products include sealed covers and are tested for water intrusion and environmental exposure.

Floor boxes can house electrical outlets, USB chargers, data ports, and AV connectors. Many systems are compatible with standard devices like Decora® receptacles and QuickPort inserts.

Blogs

ARCAT Building Specifications WHITE Logo

Leviton’s electrical wiring devices are available in ARCAT’s construction specifications. These specifications are complete CSI 3-part and Canadian CSC architectural specs that can easily be downloaded, customized for your project, and included in your master spec for future use. Offering BIM objects, specifications, and the SpecWizard tool, ARCAT is your complete source for finding, selecting, detailing and specifying building projects.

Explore Device Specifications!

Resources

How can we help you?

Speak to one of our floor box specialists.