Loading...
Product added to your list. To view the list, Click Here

42 Space Indoor Load Center and Door with Window

LDC42-W

Door and Cover for 42 Space Indoor Load Center with Observation Window, NEMA 1 Rated. Mounting Hardware Included
  • MODERN DESIGN - Features a white, powder coated finish for a sleek, modern appearance
  • OBSERVATION WINDOW - Provides at-a-glance operational status of circuit breakers. Easily identify when a breaker has tripped, and the type of fault with intuitive LED diagnostics
*For applications up to 60A when using copper wire; or 50A when using aluminum wire *Designed for Leviton Load Centers only
UPC Code: 078477821893
Country of Origin : China
RoHS Link: Yes

Product Information

  • Mechanical Specifications

    Dimensions : 45.3" H x 16.25" W

    NEMA Enclosure Type : NEMA 1 Indoor

    Spaces / Circuits : 42 / 42

    Weight : 22.3 lbs.

  • Standards & Certifications

    UL 50 : Yes

    UL 50E : Yes

    UL 67 : Yes

    UL 869A : Yes

  • Product Features

    Color : White

    Type : Window Door

    Warranty : 10-Year Limited