Loading...
Product added to your list. To view the list, Click Here

66 Space Indoor Load Center Cover and Door

LDC66

Door and Cover for 66 Space Indoor Load Center, NEMA 1 Rated. Mounting Hardware Included
  • MODERN DESIGN - Features a white, powder coated finish for a sleek, modern appearance
*For applications up to 60A when using copper wire; or 50A when using aluminum wire *Designed for Leviton Load Centers only
UPC Code: 078477322178
Country of Origin : China
RoHS Link: Yes

Product Information

  • Product Features

    Color : White

    Material : Galvanized Steel

    Type : Standard Door

    Warranty : 10-Year Limited

  • Mechanical Specifications

    Dimensions : 56" H x 15.5" W

    NEMA Enclosure Type : NEMA 1 Indoor

    Spaces / Circuits : 66/66

    Weight : 29 lbs.

  • Standards and Certifications

    UL 50 : Yes

    UL 50E : Yes

    UL 67 : Yes

    UL 869A : Yes