Decora Smart Fan Speed Controller, Z-Wave Plus, Neutral Wire Required
ZW4SF-1BW
Decora Smart Z-Wave Fan Speed Controller for use with overhead ceiling paddle fans, not to exceed 1.5A maximum load – White
BENEFITS
- Don't worry about stale air – make your existing ceiling fan smart to circulate airflow and improve the wellness of your home
- Never reach for the pull chain again – Adjust fan speed from max, high, medium, low, and off using the third-party hub’s app, schedules, or voice control with a Z-Wave hub
- Use your voice to set your fan speed – using compatible Z-Wave hub
- Personalize your home – have your fan turn on to the speed you want every time using compatible Z-Wave hub; perfect for bedrooms, home offices, home gyms, and living areas
- Control your fan from another wall location in your home – can pair with DD00R Companion
- Increase the reliability of your Z-Wave network – acts as a repeater to strengthen your Z-Wave Mesh network
FEATURES
- Quiet fan speed control – On/off control with four speed options including low, medium, high and max
- Works with overhead ceiling fans – rated for up to 1.5A, ideal for pull-chain ceiling fans without electronic control
- Match your style – it’s easy to change the color using DDKIT to update to Black, Grey, Light Almond, Ivory, or Brown
- Easy Install – replaces your existing switch; wire leads and slim design make install a breeze
- Know how fast the fan is going – LEDs on the device light up to show you the fan's current speed
- Single Pole or 3-Way – works with DD00R Wired Dimmer Companion
- Change the color – Change the dimmer faceplate color to black, gray, brown, light almond, ivory or white using DDKIT
TECH SPECS
- Supports Z-Wave 7th generation mesh wireless for control of connected ceiling paddle fans with certified Z-Wave hubs
- Uses 700 series chipset; works with other devices displaying the Z-Wave logo; backwards compatible with older generations of Z-Wave devices
- Meets the Z-Wave specification for the latest in speed, performance, and security
- Supports SmartStart enrollment when used with a Z-Wave controller that supports SmartStart inclusion
- Also supports Network wide inclusion, and Classic inclusion enrollment methods
- Supports S2 Security and Z-Wave Over-the-Air updates
- Z-Wave Plus Network 908.42 MHz
- Requires Neutral Wire
- Rated for overhead paddle fans without electronic control up to 1.5A motor; not for use with exhaust type fans, lighting loads, or combined ceiling fan light kits
UPC Code: 078477588543
Country of Origin : China
Product Information
Electrical Specifications
Load Rating : 1.5A Fan
Neutral Required : Yes
Termination : Wire Leads
Voltage : 120VAC, 50/60Hz
Environmental Specifications
Operating Temperature : 0°C to 40°C
Material Specifications
Color : White
Optional Color Change Kits Available : Yes, DDKIT in Black, White, Light Almond, Ivory, Gray, and Brown
Strap Material : Metal
Product Features
Brand : Decora Smart Z-Wave
Device Type : In-Wall Smart Fan Speed Controller
Grade : Residential
Hub Required : Yes
Standards and Certifications
Standards and Certification : UL, FCC, CSA, NOM, Z-Wave
Warranty
Warranty : Two-Year Limited
Related Videos
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Leviton Answer Series: Fan Speed Controls
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors