Loading...
Product added to your list. To view the list, Click Here

Decora Smart Wi-Fi Fan Speed Controller

DW4SF-1BW

DISCONTINUED
The Decora Smart Wi-Fi Fan Speed Controller allows you to select one of 4 fan speeds or turn your fan off from a smartphone or tablet even when you’re away from home. Use the built-in scheduling to control your fan at specific times of the day, and at sunrise or sunset. Control connected fans from anywhere using Wi-Fi, an internet connection and the free My Leviton app; that is all you need, no hub required. Simplify control of the residence – schedule connected devices to turn on/off at specific times or based on sunrise/sunset, easily group smart products into rooms, and create scenes to activate multiple lights, fans, and loads at once. Utilize DD00R for 3-way installations. Apple Home compatibility coming soon. Have Questions? Search the knowledge base.
UPC Code: 078477322284
Country of Origin : Please Contact Customer Service

Product Information

  • Environmental Specifications

    Operating Temperature : 0°C to 40°C

  • Warranty

    Warranty : Five-Year Limited

  • Product Features

    Brand : Decora Smart Wi-Fi

    Device Type : In-Wall Smart Fan Speed Controller

    Grade : Residential

    Hub Required : No

  • Standards and Certifications

    Standards and Certification : UL, FCC, CSA, NOM, Wi-Fi

  • Material Specifications

    Color : White

    Optional Color Change Kits Available : Yes, DDKIT in Black, White, Light Almond, Ivory, Gray, and Brown

    Strap Material : Metal

  • Electrical Specifications

    Load Rating : 1.5A Fan

    Neutral Required : Yes

    Termination : Wire Leads

    Voltage : 120VAC, 50/60Hz

FEATURES

  • Quiet selection of 4 forward fans speeds and off 
  • White, Single Gang Screwless Wallplate included 
  • For use with one or more ceiling paddle fans with split-capacitor or shaded pole motors, not to exceed a total of 1.5A. 
  • Compatible with pull chain ceiling fans without electronic control 
  • Ceiling fan light kits can be controlled separately by DW6HD 
  • Multi-location (3-way) control is achieved using up to 4 remote units, DD00R-DLZ.

BENEFITS

  • Control your ceiling fans from anywhere using the free My Leviton app for iOS and Android, no hub required
  • Amazon Alexa products provide voice control: “Alexa, turn on bedroom ceiling fan”
  • Works with Google Assistant including Google Home for voice control
  • Works with August – Utilize auto-unlock to run Activities when you return home
  • Integrate with IFTTT for additional third-party functionality
  • Simplify control of your home – schedule ceiling fans to turn on/off at specific times or based on sunrise/sunset, easily group your smart devices into rooms, and create scenes to activate multiple lights and fans at once
  • Control up to 99 devices, 50 rooms, 50 activities, and 50 schedules per residence and up to 20 residences per account
  • Works with IFTTT, Samsung SmartThings and Schlage Wi-Fi locks

Related Videos

Leviton Presents: How to Use the Decora Smart with Wi-Fi App to Create Schedules and Activities
Leviton Presents: How to Set Up the Decora Smart with Wi-Fi App for Android and iOS
Leviton Decora Smart™ - Smart Home Products
Leviton Answer Series: Fan Speed Controls
How to use the My Leviton app to enroll, schedule, and customize Decora Smart Wi-Fi devices
Smart Solutions for Every Room Video
How-To Identify a Neutral Wire.